DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3061 | Bus Terminal, 1-channel analog input, voltage, 0…10 V, 12 bit, single-ended

Image similar, may contain optional accessories
KL3061 | Bus Terminal, 1-channel analog input, voltage, 0…10 V, 12 bit, single-ended

KL3061 | Bus Terminal, 1-channel analog input, voltage, 0…10 V, 12 bit, single-ended

Run LED 1
+Input 1
Ground
Shield
Ground
Shield
Top view 
Contact assembly 
KL3061 | Bus Terminal, 1-channel analog input, voltage, 0…10 V, 12 bit, single-ended

KL3061 | Bus Terminal, 1-channel analog input, voltage, 0…10 V, 12 bit, single-ended

The KL3061 analog input terminal handles signals in the range from 0 to 10 V. The voltage is digitized to a resolution of 12 bits and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the Bus Terminal have a common ground potential, the reference ground. The KL3061 is characterized by its fine granularity and electrical isolation. The run LEDs give an indication of the data exchange with the Bus Coupler.

Product status:

regular delivery

Product information

Technical dataKL3061
Number of inputs1
Power supplyvia the K-bus
Signal voltage0…10 V
Technologysingle-ended
Internal resistancetyp. > 200 kΩ
Common-mode voltage UCM
Conversion time~ 1 ms
Resolution12 bit
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 60 mA
Bit width in the process imageinput: 1 x 16 bit data (1 x 8 bit control/status optional)
Configurationno address or configuration setting
Weightapprox. 60 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3061Bus Terminal, 1-channel analog input, voltage, 0…10 V, 12 bit, single-ended
KS3061Bus Terminal, 1-channel analog input, voltage, 0…10 V, 12 bit, single-ended, pluggable wiring

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use