DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3064 | Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector

Image similar, may contain optional accessories
KL3064 | Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector

KL3064 | Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector

Run LED 1
Run LED 3
Run LED 2
Run LED 4
+Input 1
+Input 3
Ground
Shield
+Input 2
+Input 4
Ground
Shield
Top view 
Contact assembly 
KL3064 | Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector

KL3064 | Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector

The KL3064 analog input terminal handles signals in the range from 0 to 10 V. The voltage is digitized to a resolution of 12 bits and is transmitted, electrically isolated, to the higher-level automation device. The input channels of a Bus Terminal have a common ground potential. The KL3064 combines four channels in one housing. The run LEDs give an indication of the data exchange with the Bus Coupler.

Product status:

regular delivery

Product information

Technical dataKL3064
Number of inputs4
Power supplyvia the K-bus
Signal voltage0…10 V
Technologysingle-ended
Internal resistancetyp. > 200 kΩ
Common-mode voltage UCM
Conversion time~ 4 ms
Resolution12 bit
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 85 mA
Bit width in the process imageinput: 4 x 16 bit data (4 x 8 bit control/status optional)
Configurationno address or configuration setting
Weightapprox. 80 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3064Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector
KS3064Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector, pluggable wiring
KL3064-0010Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector, Siemens S5 format
KL3064-0011Bus Terminal, 4-channel analog input, voltage, 0…20 V, 12 bit, single-ended, with shield connector
KL3064-0050Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector, Siemens S7 format

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use