Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3403 | Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit

Image similar, may contain optional accessories
KL3403 | Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit

KL3403 | Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit

Run
Error L1
Error L2
Error L3
L1
L2
L3
N
IL1
IL2
IL3
IN
KL3403 | Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit

KL3403 | Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit

The KL3403 Bus Terminal enables the measurement of all relevant electrical data of the supply network. The voltage is measured via the direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed via simple current transformers. All measured currents and voltages are available as root-mean-square values. In the KL3403 version, the effective power and the energy consumption for each phase are calculated. Through the relationship of the root-mean-square values of voltage U * current I and the effective power P, all other information such as the apparent power S or the phase shift angle cos φ can be derived. For each fieldbus, KL3403 provides a comprehensive network analysis and an energy management option.

 

The KL3403 Bus Terminal can be ordered to suit further current and voltage ranges, such as 5 A, 20 mA or 333 mV. An overview of the different versions can be found under ordering information.

Product status:

regular delivery

Product information

Technical dataKL3403
Number of inputs3 x current, 3 x voltage
Technology3-phase power measurement
Measured valuescurrent, voltage, effective power, energy, cos φ, peak values U, I and P, frequency
Measuring voltagemax. 500 V AC 3~ (ULX-N: max. 288 V AC)
Measuring currentmax. 1 A, via measuring transformers x A/1 A
Resolution16 bit (21 bit, internal)
Measurement error/uncertainty0.5% relative to full scale value (U, I), 1% calculated value
Measuring proceduretrue RMS with 64,000 samples/s
Update time50 ms per measured value preset, free configurable
Electrical isolation1500 V (K-bus/field potential)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 115 mA
Bit width in the process imageinput/output: 3 x 16 bit data, 3 x 8 bit control/status
Special featuresenergy meter, power measurement, true RMS
Weightapprox. 75 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Pluggable wiringfor all KSxxxx Bus Terminals
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3403Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit
KS3403Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit, pluggable wiring
KL3403-0010Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 5 A, 16 bit
KL3403-0020Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 0.02 A, 16 bit
KL3403-0022Bus Terminal, 3-channel analog input, power measurement, 0.02 A, 0.02 A, 16 bit
KL3403-0333Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 333 mV, 16 bit

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use