DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KM3712 | Bus Terminal module, 2-channel analog input, relative pressure, ±1000 hPa (-1…+1 bar)

Image similar, may contain optional accessories
KM3712 | Bus Terminal module, 2-channel analog input, relative pressure, ±1000 hPa (-1…+1 bar)

KM3712 | Bus Terminal module, 2-channel analog input, relative pressure, ±1000 hPa (-1…+1 bar)

Status
Hose connection 1
Hose connection 2
KM3712 | Bus Terminal module, 2-channel analog input, relative pressure, ±1000 hPa (-1…+1 bar)

KM3712 | Bus Terminal module, 2-channel analog input, relative pressure, ±1000 hPa (-1…+1 bar)

KM3712 | Bus Terminal module, 2-channel analog input, relative pressure, ±1000 hPa (-1…+1 bar)

KM3712 | Bus Terminal module, 2-channel analog input, relative pressure, ±1000 hPa (-1…+1 bar)

The KM3712 analog input terminal measures the pressure value as a difference to the environment (relative pressure measurement), in the measuring range of ±1 bar. This means that negative pressure values are also permissible as a difference to the environment. The pressure value is directly available to the controller as a 16-bit value, and errors such as out-of-range values are also displayed. The compact design and simple connection system support space-saving and quick installation with no need for additional measuring devices.

The terminal can be used to measure pressure or also to replace a pressure switch. It is not suitable for measuring aggressive gases. The pressure value in the controller enables the switching threshold to be stored as a parameter for a logical operation. Manually setting the pressure switch in the application is therefore no longer required.

 

Special features:

  • direct relative pressure measurement in the measuring range of ±1 bar
  • pressure range overflow display
  • compact design and simple connection technology
  • can be used as a replacement for pressure switches

 

The KM3712 belongs to the KM37xx series of pressure measuring terminals. These are split into two groups: differential pressure measurement (measurement between two terminals) and relative pressure measurement (measurement relative to the environment).

Product status:

regular delivery

Product information

Technical dataKM3712
Number of inputs2
Technologyrelative pressure measurement
Measuring range-1000…+1000 hPa (-1…+1 bar)
Max. overload5000 hPa (5 bar)
Resolution1 hPa (1 mbar) per digit
Measurement error/uncertainty3% (relative to full scale value)
Measuring speed5 ms typ.
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 15 mA
Bit width in the process image2 x 3 byte input/output
Mediumnon-aggressive gases
Weightapprox. 100 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataKL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use