Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2033 | Embedded PC with AMD Ryzen™ V1202B

CX2033 | Embedded PC with AMD Ryzen™ V1202B

CX2033 | Embedded PC with AMD Ryzen™ V1202B

Status
Battery compartment
(behind the flap)
CFast
Ethernet and USB connection
DVI-D connection
Multi-option interface
(e.g. RS232, PROFIBUS,
CANopen)
CX2033 | Embedded PC with AMD Ryzen™ V1202B

CX2033 | Embedded PC with AMD Ryzen™ V1202B

Embedded PCs from the CX2000 product family

Embedded PCs from the CX2000 product family

CX20x3 - Embedded PCs with AMD-Ryzen™ CPU and up to four cores

The CX2033 is a modularly expandable Embedded PC for DIN rail mounting and has an AMD Ryzen™ V1202B CPU with a clock speed of 2.3 GHz and two cores. The power supply unit required for operation enables the direct use and connection of all Beckhoff I/O components to this CPU module.

The TwinCAT automation software turns the CX2033 system into a high-performance PLC and motion control system that can be used with or without visualization. Both TwinCAT 2 in 32-bit mode and the latest TwinCAT 3 version in 64-bit mode are supported. Continuing support for TwinCAT 2 by the CX2033 and CX2043 guarantees investment protection for projects and systems that were or will be created with this 32-bit generation.

The devices from the CX20x3 series are characterized by outstanding real-time characteristics under the highest computing loads. This enables deterministic processing with short cycle times on the individual cores of the CPUs.

The basic equipment of the hardware includes two independent Gbit-Ethernet interfaces, four USB 3.2 Gen. 2 ports, one DVI-D interface, and a multi-option interface that can be equipped ex factory with a flexible choice of further interfaces (e.g., serial port, fieldbus, or second video connection).

The internal RAM size is 8 GB; up to 16 GB are also optionally possible. The controller boots from the CFast card and has an internal 128 kB NOVRAM for use as a persistent data memory.

The CX2033 is fanless and has no rotating components. Cooling takes place by passive thermal convection.

Other components from the CX2000 family can be connected via the multi-pin terminals on either side. Up to four modules of the type CX2500-xxxx can be connected on the left side of the basic CPU module. The connection order is irrelevant. Internally, the modules are connected via PCI Express® and can be plugged to the CPU in the field.

Modules of the type CX2550 (e.g., hard disks/SSD modules) and a power supply unit of the type CX2100-xxxx can be connected on the right. The power supply unit supplies power to the entire system of CPU module and all plugged optional components. All Beckhoff EL and KL terminals can be connected directly to the power supply unit. A compact unit comprising controller and I/O level is thus created on the DIN rail.

The extended operating temperature range from -25°C to +60°C enables the CX2033 to be used under climatically challenging conditions.

Product status:

regular delivery

Product information

Technical dataCX2033
ProcessorAMD Ryzen™ V1202B 2.3 GHz
Number of cores2
Flash memoryslot for CFast card, card not included
Main memory8 GB DDR4 RAM (expandable ex factory to 16 GB)
Interfaces2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-D, 4 x USB 3.2 Gen. 2, 1 x optional interface
Coolingpassive, optionally with active cooling ex factory
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x bus status
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows 10 IoT Enterprise 2019 LTSC, Windows 10 IoT Enterprise 2021 LTSC, Windows 11 IoT Enterprise 2024 LTSC, TwinCAT/BSD
Control softwareTwinCAT 2 runtime
TwinCAT 3 runtime (XAR)
I/O connectionvia power supply module (E-bus or K-bus, automatic recognition)
Power supply24 V DC (-15%/+20%)
NOVRAM128 kB
Max. power consumption42 W
Weightapprox. 1165 g
Dimensions (W x H x D)144 mm x 99 mm x 91 mm
Relative humidity95%, no condensation
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelPerformance Plus (50); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX2033-0100CPU module, no operating system, no TwinCAT
CX2033-0160CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, no TwinCAT
CX2033-0161CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 PLC runtime
CX2033-0162CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 NC PTP runtime
CX2033-0163CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 NC I runtime
CX2033-0170CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, no TwinCAT
CX2033-0175CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX2033-0185CPU module, TwinCAT/BSD, TwinCAT 3 runtime (XAR), no licenses included
CX2033-0190CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, no TwinCAT
CX2033-0195CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX2033-0220CPU module, Microsoft Windows 11 IoT Enterprise 2024 LTSC, 64 bit, no TwinCAT (product announcement | estimated market release 2nd quarter 2025)
CX2033-0225CPU module, Microsoft Windows 11 IoT Enterprise 2024 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included (product announcement | estimated market release 2nd quarter 2025)

CX20x3-016x: only 4 GB RAM can be used with Windows 10 IoT Enterprise 2019 LTSC 32 Bit

TwinCAT/BSD requires a CFast flash card with a minimum capacity of 20 GB

Windows 10 IoT Enterprise requires a CFast flash card with a minimum capacity of 40 GB.

TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.

Options
CX2900-0010Operating system preequipped on 2½-inch HDD/SSD for CX20x2 and CX20x3.
Requires the extension module CX2550-0020 and one 2½-inch HDD/SSD.
CX2900-0301“Active cooling”: factory conversion of the CX2033 CPU module for active cooling in order to enable flexible
installation positions (see documentation). Active cooling takes place via a fan cartridge. This option requires the use of a power supply unit type CX2100-0014 or CX2100-0914.
CX2900-0305Memory extension to 16 GB DDR4 RAM, instead of 8 GB DDR4 RAM for CX2033 and CX2043. For the CX2033 this extension reduces the maximum permissible ambient temperature to 50°C. For operation of the CX2033 up to 60°C the active cooling CX2900-0301 is required.
Optional interfaces
CX2033-N010DVI-D interface, additional DVI-D port for clone or extended display mode.
Is not supported by TwinCAT/BSD.
CX2033-N011DisplayPort interface, additional DisplayPort for clone or extended display mode.
Is not supported by TwinCAT/BSD.
CX2033-N030RS232 interface, D-sub plug, 9-pin
CX2033-N031RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on
CX2033-N031-0001RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on
CX2033-N031-0002RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off
CX2033-N031-0003RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off
CX2033-N031-0004RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on
CX2033-M1122 x EtherCAT master interface
CX2033-B110EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45)
CX2033-M310PROFIBUS master interface, D-sub socket, 9-pin
CX2033-B310PROFIBUS slave interface, D-sub socket, 9-pin
CX2033-M510CANopen master interface, D-sub plug, 9-pin
CX2033-B510CANopen slave interface, D-sub plug, 9-pin
CX2033-M930PROFINET RT, controller interface, Ethernet (2 x RJ45 switch)
CX2033-B930PROFINET RT, device interface, Ethernet (2 x RJ45 switched)
Accessories
CX2900-002620 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems)
CX2900-003840 GB CFast card, 3D flash, extended temperature range
CX2900-004080 GB CFast card, 3D flash, extended temperature range
CX2900-0042160 GB CFast card, 3D flash, extended temperature range
CX2900-0044320 GB CFast card, 3D flash, extended temperature range
CX2900-0101Housing locking clips (black) for the CX52x0, CX53x0, CX56x0 and CX20xx series
10 locking pin sets (each set consisting of two pieces)
CX2900-0102Cover for left-side module bus connector, 5 pieces
CX2900-0103Spare fan cartridge for CX20xx with fan option
– cartridge consisting of chassis and 60 mm fan
– simple exchange in the field due to wireless installation
– dimensions (W x H x D) 67 x 62 x 16 mm
C9900-K530,-K552,-K553,-K554USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black, USB A, plug, straight, male, 4-pin – USB B, plug, straight, male, 4-pin
C9900-K569,-K570,K577USB cable, shielded, PVC, 2 x 2 x AWG28 + 1 x 2 AWG28 + 1 x 2 x AWG24, fixed installation, black, USB A, plug, straight, male, 9-pin – USB B, plug, straight, male, 9-pin
ZK1090-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
ZK1093-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
C9900-K527,-K549,-K550,-K568Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 18 + 1-pin – DVI-D, plug, straight, male, 18 + 1-pin
C9900-K528,-K529,-K534...K537,-K688Display cable, shielded, PVC, 14 x AWG24, fixed installation, black, DVI-D, plug, straight, male, 18 + 1-pin – DVI-D, plug, straight, male, 18 + 1-pin
C9900-K780...K783, -K820Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 24 + 1-pin – DisplayPort, plug, straight, male, 20-pin
C9900-K543,-K544,-K507,-K555,-K651Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 24 + 1-pin – M16, plug, straight, female, 19-pin

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use