Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2550-0020 | Extension module for CX20xx – Module for 2½-inch HDD/SSD

CX2550-0020 | Extension module for CX20xx – Module for 2½-inch HDD/SSD

CX2550-0020 | Extension module for CX20xx – Module for 2½-inch HDD/SSD

CX2550-0020 | Extension module for CX20xx – Module for 2½-inch HDD/SSD

CX2550-0020 | Extension module for CX20xx – Module for 2½-inch HDD/SSD

The extension modules for the CX20xx family are connected to the CPU on the right-hand side via a multi-pin connector. Up to two CX2550-0020 HDD/SSD modules can be connected, so that a total of up to three storage media are available. The storage media can be mounted at the front by means of a plug-in frame, enabling fast and uncomplicated exchange of the storage medium. The module can accept 2½-inch storage media with a thickness of up to 9.5 mm. The internal SATA 6G port offers sufficient bandwidth even for the latest SSD storage media. The storage medium is protected by the attachable cap, which latches to the housing of the module.

Product status:

regular delivery

Product information

Technical dataCX2550-0020
InterfacesSATA
Connection type2½-inch slot
Power supplyvia system bus (through CX2100-0xxx power supply modules)
Dimensions (W x H x D)24 mm x 99 mm x 125 mm
Weightapprox. 290 g (without medium)
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use