DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2550-0010 | extension module for CX20xx, CFast slot

CX2550-0010 | extension module for CX20xx, CFast slot

CX2550-0010 | extension module for CX20xx, CFast slot

CX2550-0010 | extension module for CX20xx, CFast slot

CX2550-0010 | extension module for CX20xx, CFast slot

The extension modules for the CX20xx family are connected to the CPU on the right-hand side via a multi-pin connector. Up to two CX2550-0010 CFast modules can be connected, so that a total of up to three CFast slots are available.

Product status:

regular delivery

Product information

Technical dataCX2550-0010
InterfacesSATA
Type of connectionCFast slot
Diagnostics LED1 x RDY, 1 x HDD
Power supplyvia system bus (through CX2100-0xxx power supply modules)
Dimensions (W x H x D)24 mm x 99 mm x 91 mm
Weightapprox. 280 g (without medium)
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Accessories
CX2900-002620 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems)
CX2900-003840 GB CFast card, 3D flash, extended temperature range
CX2900-004080 GB CFast card, 3D flash, extended temperature range
CX2900-0042160 GB CFast card, 3D flash, extended temperature range

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use