DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K527,-K549,-K550,-K568 | Display cable, shielded, PVC, fixed installation, black

C9900-K527,-K549,-K550,-K568 | Display cable, shielded, PVC, fixed installation, black

C9900-K527,-K549,-K550,-K568 | Display cable, shielded, PVC, fixed installation, black

C9900-K527,-K549,-K550,-K568 | Display cable, shielded, PVC, fixed installation, black

C9900-K527,-K549,-K550,-K568 | Display cable, shielded, PVC, fixed installation, black

DVI-D, plug, straight, male, 18 + 1-pin – DVI-D, plug, straight, male, 18 + 1-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeDVI-D
Connector typeplug
Contact typemale
Number of positions (face)18+1-pin
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeDVI-D
Connector typeplug
Contact typemale
Number of positions (face)18+1-pin
Body colorblack
Technical dataMeterware
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.3 mm ± 0.15 mm (0.2874" ± 0.0059")
Jacket colorblack
A157.6 mm
A213.5 mm
A340.0 mm
B157.6 mm
B213.5 mm
B340.0 mm
Ordering informationLength
C9900-K5491.00 m
C9900-K5681.80 m
C9900-K5503.00 m
C9900-K5275.00 m

© Beckhoff Automation 2024 - Terms of Use