DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K530,-K552,-K553,-K554 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black

C9900-K530,-K552,-K553,-K554 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black

C9900-K530,-K552,-K553,-K554 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black

C9900-K530,-K552,-K553,-K554 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black

C9900-K530,-K552,-K553,-K554 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black

USB A, plug, straight, male, 4-pin – USB B, plug, straight, male, 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeUSB A
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeUSB B
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Body colorblack
Technical dataMeterware
Cross-section1 x 2 x 28AWG + 2C 20AWG
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter5.0 mm
Jacket colorblack
Ordering informationLength
C9900-K5300.40 m
C9900-K5541.00 m
C9900-K5523.00 m
C9900-K5535.00 m

© Beckhoff Automation 2024 - Terms of Use