DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2100-0024 | 240 W power supply module for CX20xx, electrically isolated and UPS OCT-capable

CX2100-0024 | 240 W power supply module for CX20xx, electrically isolated and UPS OCT-capable

CX2100-0024 | 240 W power supply module for CX20xx, electrically isolated and UPS OCT-capable

CX2100-0024 | 240 W power supply module for CX20xx, electrically isolated and UPS OCT-capable

CX2100-0024 | 240 W power supply module for CX20xx, electrically isolated and UPS OCT-capable

The electrically isolated CX2100-0024 power supply unit extends the existing power supply modules by a more powerful version offering a maximum power output of 240 W. It is intended for supplying power to the components of a CX20xx system (CPU modules, system and extension modules) and is suitable for all existing basic CPU modules from the CX20xx series. The CX2100-0024 power supply unit is actively cooled and has an exchangeable fan cartridge. The fan speed is available as diagnostic information. The power supply modules are controlled via TwinCAT. An FSTN LC display with 2 x 16 characters and a selector switch as well as an enter key allow the querying of internal status values as well as self-created display parameters or menus with and without input options.

EtherCAT or Bus Terminals can be connected on the right-hand side – the respective bus system is detected automatically and operated by the CPU. Power is supplied to the E-bus or K-bus electronics in the I/O terminals by an integrated, but internally separate power supply unit with 2 A at 5 V DC.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataCX2100-0024
Power supply24 V DC (-15%/+20%), electrically isolated and UPS OCT-capable
Max. power output240 W
I/O connectionE-bus or K-bus, automatic recognition
Current supply E-bus/K-bus2 A
UPScommunication to CU81xx via UPS OCT via 24 V DC cable
Connection typespring-loaded technique (adapter terminal)
DisplayFSTN display 2 lines x 16 characters of text, illuminated
Diagnostics LED1 x PWR, 1 x I/O Run, 1 x I/O Err
Max. power loss22 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Dimensions (W x H x D)60 mm x 100 mm x 91 mm
Weightapprox. 650 g
Operating temperature-25…+60°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use