DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2500-0021 | Audio interface for CX20x3

CX2500-0021 | Audio interface for CX20x3

CX2500-0021 | Audio interface for CX20x3

CX2500-0021 | Audio interface for CX20x3

CX2500-0021 | Audio interface for CX20x3

The system modules for the CX20x3 family are connected to the CPU on the left-hand side via a multi-pin connector. Internally they are connected via PCI Express®. One module can be connected.

The CX2500-0021 audio module has jack plugs (5 x 3.5 mm) and an optical TOSLINK socket for digital signals (SPDIF). Up to 7.1 multi-channel audio can be used.

Product status:

product announcement | estimated market release on request

Product information

Technical dataCX2500-0021
InterfacesLine IN, Line OUT, Mic IN, 7.1, SPDIF
Connection type3.5 mm socket for jack plug, TOSLINK socket
Power supplyvia system bus (through CX2100-0xxx power supply modules)
Dimensions (W x H x D)24 mm x 99 mm x 54.5 mm
Weightapprox. 180 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

© Beckhoff Automation 2025 - Terms of Use