DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2100-0914 | Power supply unit for external UPS for CX20x3 and CX2042

CX2100-0914 | Power supply unit for external UPS for CX20x3 and CX2042

CX2100-0914 | Power supply unit for external UPS for CX20x3 and CX2042

CX2100-0914 | Power supply unit for external UPS for CX20x3 and CX2042

CX2100-0914 | Power supply unit for external UPS for CX20x3 and CX2042

The CX2100-0914 power supply and UPS module is used for supplying power to the components (CPU modules, system and extension modules) of a CX20x0, CX20x3 or CX2042 system. The power supply module is controlled via TwinCAT. An FSTN LC display with 2 x 16 characters and a selector switch as well as an enter key allow the querying of internal status values as well as self-created display parameters or menus with and without input options. EtherCAT or Bus Terminals can be connected on the right-hand side – the respective bus system is detected automatically and operated by the CPU. Power is supplied to the E-bus or K-bus electronics in the I/O terminals by an integrated but internally separate power supply unit with 2 A at 5 V DC.

The CX2100-00914 is in principle passively cooled, has no fan and is intended for operation in the extended temperature range from -25to +60°C. The CX2100-0914 module can be used to charge external battery packs in order to provide backup power for the system and external components such as Control Panels.

Product status:

regular delivery

Product information

Technical dataCX2100-0914
Power supply24 V DC (-15%/+20%)
Max. power output100 W
I/O connectionE-bus or K-bus, automatic recognition
Current supply E-bus/K-bus2 A
UPSexternal
Capacitydependent on battery
Type of connectionspring-loaded technique (adapter terminal)
DisplayFSTN display 2 lines x 16 characters of text, illuminated
Diagnostics LED1 x PWR, 1 x I/O Run, 1 x I/O Err
Max. power loss3.5 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Dimensions (W x H x D)84 mm x 100 mm x 91 mm
Weightapprox. 695 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL
Accessories
CX2900-0104Plug set (spare part) for connecting the CX2100-0914 UPS module and CX2900-0192 battery pack

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use