DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K780...K783, -K820 | DVI cable, shielded, PVC, black

C9900-K780...K783, -K820 | DVI cable, shielded, PVC, black

C9900-K780...K783, -K820 | DVI cable, shielded, PVC, black

C9900-K780...K783, -K820 | DVI cable, shielded, PVC, black

C9900-K780...K783, -K820 | DVI cable, shielded, PVC, black

DVI-D, plug, straight, male, 24 + 1-pin – DisplayPort, plug, straight, male, 20-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeDVI-D
Connector typeplug
Contact typemale
Number of positions (face)24+1-pin
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeDisplayPort
Connector typeplug
Contact typemale
Number of positions (face)20-pin
Body colorblack
Technical dataMeterware
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.5 mm ± 0.2 mm
Jacket colorblack
B125.50 mm
B216.70 mm
Ordering informationLength
C9900-K7830.33 m
C9900-K8202.00 m
C9900-K7801.00 m
C9900-K7813.00 m
C9900-K7825.00 m

© Beckhoff Automation 2024 - Terms of Use