Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2488 | Bus Terminal, 8-channel digital output, 24 V DC, 0.5 A, ground switching

Image similar, may contain optional accessories
KL2488 | Bus Terminal, 8-channel digital output, 24 V DC, 0.5 A, ground switching

KL2488 | Bus Terminal, 8-channel digital output, 24 V DC, 0.5 A, ground switching

Signal 1
Signal 3
Signal 5
Signal 7
Signal 2
Signal 4
Signal 6
Signal 8
Power contact
+24 V DC
Power contact 0 V
Output 1
Output 3
Output 5
Output 7
Output 2
Output 4
Output 6
Output 8
KL2488 | Bus Terminal, 8-channel digital output, 24 V DC, 0.5 A, ground switching

KL2488 | Bus Terminal, 8-channel digital output, 24 V DC, 0.5 A, ground switching

The KL2488 (ground switching) digital output terminal connects the binary control signals from the automation unit on to the actuators at the process level with electrical isolation. It is protected against reverse polarity connection and handles load currents with outputs that are protected against overload and short-circuit. The Bus Terminal contains eight channels which indicate their signal state by means of light emitting diodes. It is particularly suitable for space-saving use in control cabinets. The connection technology is optimized for single-ended inputs. All components have to use the same reference point as the KL2488. The power contacts are looped through. The outputs are supplied by the 0 V power contact.

Product status:

regular delivery

Product information

Technical dataKL2488
Connection technology1-wire
Number of outputs8
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit current< 7 A
Breaking energy< 100 mJ/channel
Reverse voltage protectionyes
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactstyp. 60 mA + load
Current consumption K-bustyp. 18 mA
Bit width in the process image8 outputs
Configurationno address or configuration setting
Weightapprox. 70 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2488Bus Terminal, 8-channel digital output, 24 V DC, 0.5 A, ground switching
KS2488Bus Terminal, 8-channel digital output, 24 V DC, 0.5 A, ground switching, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use