DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2652 | Bus Terminal, 2-channel relay output, 230 V AC, 300 V DC, 5 A

Image similar, may contain optional accessories
KL2652 | Bus Terminal, 2-channel relay output, 230 V AC, 300 V DC, 5 A

KL2652 | Bus Terminal, 2-channel relay output, 230 V AC, 300 V DC, 5 A

Signal LED 1
Signal LED 2
Output 1
230 V AC
Output 1
Output 2
230 V AC
Output 2
Top view 
Contact assembly 
KL2652 | Bus Terminal, 2-channel relay output, 230 V AC, 300 V DC, 5 A

KL2652 | Bus Terminal, 2-channel relay output, 230 V AC, 300 V DC, 5 A

The KL2652 output terminal has two relays, each featuring a change-over contact. The relay contact can be used universally for switching devices requiring mains power up to 230 V AC or 300 V DC. The KL2652 Bus Terminal is equipped with potential-free contacts. The signal state of the Bus Terminal is indicated via LEDs.

Product status:

regular delivery

Product information

Technical dataKL2652
Number of outputs2 x change-over
Nominal voltage230 V AC (max. switching voltage 250 V AC/300 V DC)
Switching voltage max.250 V AC, 300 V DC
Load typeohmic, inductive, lamp load
Max. output current5 A per channel
Switching currentmax. 1 A AC/1 A DC at 40 V DC; max. 0.15 A at 300 V DC (UL: max. 230 V AC, 1 A)
Minimum permitted load100 mA at 12 V
Lamp test, electronic ballastmax. 6 A starting current
Electrical isolation1.5 kV (K-bus/field potential); 2.5 kV rated surge voltage, overvoltage category III
Current consumption power contacts
Current consumption K-bustyp. 90 mA
Bit width in the process image2 outputs
Max. switching frequency6/min. (at rated load)
Operating cycles mech. (min.)5 x 106
Operating cycles electr. (min.)1 x 106 (1 A/250 V AC)
Configurationno address or configuration setting
Special featuresreverse switching realizable
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2652Bus Terminal, 2-channel relay output, 230 V AC, 300 V DC, 5 A
KS2652Bus Terminal, 2-channel relay output, 230 V AC, 300 V DC, 5 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use