DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KM2002 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A

Image similar, may contain optional accessories
KM2002 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A

KM2002 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A

+24 V
+24 V
0 V
0 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
Output 9
Output 10
Output 11
Output 12
Output 13
Output 14
Output 15
Output 16
Top view 
KM2002 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A

KM2002 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A

The KM2002 terminal module combines 16 digital outputs with each eight channels per connector in a compact design. The binary control signals are transferred (electrically isolated) to the actuators at the process level. Like the standard Bus Terminals, the terminal modules are integrated in the I/O system.

 

Special features:

  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 0.5 A per channel
  • Pluggable wiring by connector with spring connection technology

 

Different versions of the connectors:

  • 1- or 3-pin
  • with or without integrated status LED

Product status:

regular delivery

Product information

Technical dataKM2002
Connection technologyplug
Number of outputs16 (2 x 8)
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit current< 2 A
Breaking energy< 150 mJ/channel
Reverse voltage protectionyes
Electrical isolation500 V (K-bus/field potential)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 5 mA
Bit width in the process image16 outputs
Weightapprox. 90 g with 1-pin connector, approx. 110 g with 3-pin connector
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataKMx0x2
Design formcompact terminal module with pluggable wiring level
Dimensions (W x H x D)26.5 mm x 100 mm x 71 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Connection cross-section0.08…1.5 mm², stranded wire, solid wire
Stripping length8 mm
Ordering information
KM2002-0000Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A, without connector
KM2002-0001Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A, 1-wire connector
KM2002-0002Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A, 1-wire connector with LEDs
KM2002-0004Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A, 3-wire connector with LEDs

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use