DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2641 | Bus Terminal, 1-channel relay output, 230 V AC, 16 A, manual operation

Image similar, may contain optional accessories
KL2641 | Bus Terminal, 1-channel relay output, 230 V AC, 16 A, manual operation

KL2641 | Bus Terminal, 1-channel relay output, 230 V AC, 16 A, manual operation

Status manual mode
Power contact
+24 V
Power contact 0 V
Manual operation
230 V AC
Manual/automatic
switching
Output 1
Top view 
Contact assembly 
KL2641 | Bus Terminal, 1-channel relay output, 230 V AC, 16 A, manual operation

KL2641 | Bus Terminal, 1-channel relay output, 230 V AC, 16 A, manual operation

The KL2641 output terminal has a relay with a single contact which can be used universally for switching devices requiring mains power. The relay can optionally be switched in manual or automatic mode. The switch for the manual operation always indicates the switch status of the relay. The operating mode can be set via a manual/automatic switch, is displayed via an LED and transferred to the process image as a status bit. In manual mode, the coil control is interrupted and the relay is operated via the manual switch. The manual operation can also be used without 24 V supply for switching the actuator. In automatic mode, the relay is operated via the controller.

Product status:

regular delivery

Product information

Technical dataKL2641
Number of outputs1 x make contact
Nominal voltage230 V AC (max. switching voltage 440 V AC)
Switching capacitymax. 5 kVA
Switching voltage max.440 V AC (UL: max. 230 V AC)
Load typeohmic, inductive, lamp load
Max. output current16 A
Switching currentmax. 16 A AC
Minimum permitted load
Lamp test, electronic ballastmax. 16 A starting current
Current consumption power contactstyp. 65 mA + load
Current consumption K-bustyp. 5 mA
Contact materialAgSnO2
Bit width in the process image2 inputs (status manual, automatic), 2 outputs
Operating cycles106
Operating cycles mech. (min.)1 x 106
Operating cycles electr. (min.)no data
Configurationno address or configuration setting
Special featuresmanual operation; bistable relay contact
Weightapprox. 110 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use