DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2872-0010 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

Image similar, may contain optional accessories
KL2872-0010 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

KL2872-0010 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

Signal LEDs
1, 3…15
Signal LEDs
2, 4…16
Output
1, 3…15
+24 V
+24 V
+24 V
Output
2, 4…16
0 V
0 V
0 V
Top view 
Contact assembly 
KL2872-0010 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

KL2872-0010 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

The KL2872-0010 digital output terminal (ground switching) offers a very compact design with its 16 channels. It is thus ideally suited for multi-pin connector valve terminals. A 20-pin connector enables the secure connection of plug connectors using insulation displacement contact, as is usual for ribbon cables and special round cables. This significantly simplifies the wiring of many channels. State-of-the-art output drivers guarantee minimum power dissipation. 16 LEDs display the logical signal states of the outputs.

Product status:

regular delivery

Product information

Technical dataKL2872-0010
Connection technologyflat-ribbon cable
Number of outputs16
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit current< 7 A
Breaking energy< 100 mJ/channel
Reverse voltage protectionyes
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactstyp. 60 mA from the supply
Current consumption K-bustyp. 5 mA
Bit width in the process image16 outputs
Configurationno address or configuration setting
Special featuresideal for multi-pin connector valve terminals
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-FRC
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 73 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringflat-ribbon cable connection
Connection cross-sectioncommon flat-ribbon cables, AWG28, spacing 1.27 mm
Stripping length

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use