DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2032 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

Image similar, may contain optional accessories
KL2032 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

KL2032 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

Signal LED 1
Signal LED 2
Power contact
+24 V
Power contact 0 V
Power contact PE
Output 1
Output 2
+24 V
0 V
PE
Top view 
Contact assembly 
KL2032 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

KL2032 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

The KL2032 digital output terminal connects the binary control signals from the automation unit on to the actuators at the process level with electrical isolation. It is protected against reverse polarity connection. The Bus Terminal contains two channels that indicate their signal state by means of light emitting diodes.

Product status:

regular delivery

Product information

Technical dataKL2032
Connection technology4-wire
Number of outputs2
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit current< 2 A
Breaking energy< 150 mJ/channel
Reverse voltage protectionyes
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactstyp. 20 mA + load
Current consumption K-bustyp. 5 mA
Bit width in the process image2 outputs
Configurationno address or configuration setting
Weightapprox. 55 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2032Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, reverse voltage protection
KS2032Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, reverse voltage protection, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use