DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2602-0010 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching

Image similar, may contain optional accessories
KL2602-0010 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching

KL2602-0010 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching

Signal LED 1
Status LED
Signal LED 2
Power contact
120 V/230 V
Power contact N
Power contact PE
Output 1
Output 2
120 V/230 V
N
PE
Top view 
Contact assembly 
KL2602-0010 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching

KL2602-0010 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching

The KL2602-0010 output terminal has two relays each of which has a single contact. The relay terminal is designed for soft switching at the zero voltage crossing to protect the contacts and is particularly suitable for capacitive loads such as LED lamps. The Bus Terminal indicates its signal state by means of light emitting diodes.

Product status:

regular delivery

Product information

Technical dataKL2602-0010
Connection technologyrelay output
Number of outputs2 x make contacts for power contact
Nominal voltage230 V AC/30 V DC
Load typeohmic, inductive, capacitive
Switching current5 A AC/DC per channel
Inductive switching current2 A AC/DC per channel
Minimum permitted load0.1 mA at 0.1 V DC
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactsload-dependent
Current consumption K-bustyp. 80 mA
Bit width in the process image2 outputs
Operating cycles mech. (min.)2 x 107
Operating cycles electr. (min.)8 x 104 (5 A/30 V DC or 5 A/250 V AC and ohmic load)
Configurationno address or configuration setting
Special featuressoft switching at zero voltage crossing significantly extends service life with AC voltage supply
Weightapprox. 85 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2602-0010Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching
KS2602-0010Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use