DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2602 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

Image similar, may contain optional accessories
KL2602 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

KL2602 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

Signal LED 1
Signal LED 2
Power contact
120 V/230 V
Power contact N
Power contact PE
Output 1
Output 2
120 V/230 V
N
PE
Top view 
Contact assembly 
KL2602 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

KL2602 | Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

The KL2602 output terminal has two relays, each with a single contact, and can be used to switch devices requiring mains power and operating at up to 230 V AC. The relay contacts of the KL2602 are connected to the power contacts.

Product status:

regular delivery

Product information

Technical dataKL2602
Number of outputs2 x make contacts for power contact
Nominal voltage230 V AC/30 V DC
Load typeohmic, inductive, lamp load
Max. output current5 A per channel
Switching current5 A AC/DC (ohmic)/2 A AC/DC (inductive)
Ohmic switching current5 A AC/DC
Inductive switching current2 A AC/DC
Minimum permitted load10 mA at 5 V DC
Lamp test, electronic ballastmax. 5 A starting current (4 x 58 W)
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactsload only
Current consumption K-bustyp. 80 mA
Bit width in the process image2 outputs
Operating cycles mech. (min.)2 x 107
Operating cycles electr. (min.)1 x 105 (5 A/30 V DC)
Configurationno address or configuration setting
Special featurespower relay
Weightapprox. 85 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, DNV GL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2602Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A
KS2602Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use