Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2212 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, with diagnostics

Image similar, may contain optional accessories
KL2212 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, with diagnostics

KL2212 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, with diagnostics

Signal 1
Error 1
Signal 2
Error 2
Power contact
+24 V DC
Power contact 0 V
Power contact PE
Output 1
Output 2
+24 V DC
0 V
PE
KL2212 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, with diagnostics

KL2212 | Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, with diagnostics

The KL2212 digital output terminal connects the binary control signals from the automation unit on to the actuators at the process level with electrical isolation. The load current output of the KL2212 version is protected against overload and short circuit. A short circuit or an open lead is detected, and the terminal status is relayed to the controller via the K-bus. The Bus Terminals each contain two channels that indicate their signal state and errors by means of light emitting diodes.

Product status:

regular delivery

Product information

Technical dataKL2212
Connection technology4-wire
Number of outputs2
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit current< 2 A
Breaking energy< 150 mJ/channel
Reverse voltage protection
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactstyp. 15 mA + load
Current consumption K-bustyp. 15 mA
Bit width in the process image4 inputs/4 outputs (2 outputs with no significance)
Meaning of the diagnostic bits (2 bits per channel)00 – no error
10 – short-circuit to GND
01 – short-circuit to VCC
11 – undervoltage
Configurationno address or configuration setting
Weightapprox. 60 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2212Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, with diagnostics
KS2212Bus Terminal, 2-channel digital output, 24 V DC, 0.5 A, with diagnostics, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use