Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2631 | Bus Terminal, 1-channel relay output, 400 V AC, 300 V DC, 2 A

Image similar, may contain optional accessories
KL2631 | Bus Terminal, 1-channel relay output, 400 V AC, 300 V DC, 2 A

KL2631 | Bus Terminal, 1-channel relay output, 400 V AC, 300 V DC, 2 A

Signal 1
Power contact
400 V AC
Power contact N
Power contact PE
Output 1
400 V
N
PE
KL2631 | Bus Terminal, 1-channel relay output, 400 V AC, 300 V DC, 2 A

KL2631 | Bus Terminal, 1-channel relay output, 400 V AC, 300 V DC, 2 A

The KL2631 output terminal has a relay which has a single contact. The relay contact is connected to the power contacts, which are suitable for use at up to 400 V AC, and can be generally used for switching devices requiring mains power. The Bus Terminal indicates its signal state by means of a light emitting diode. In order to use the high voltage of up to 400 V AC, the KL2631 must be supplied via the KL9190 power feed terminal.

Product status:

regular delivery

Product information

Technical dataKL2631
Number of outputs1 x make contacts for power contact
Nominal voltage400 V AC/300 V DC
Switching capacity DC300 V = 0.15 A; 24 V = 5 A; non-linear
Switching capacity AC1500 VA
Switching voltage minimumpower contact
Load typeohmic, inductive, lamp load
Max. output current2 A
Switching currentswitching capacity DC: 300 V = 0.15 A; 24 V = 5 A; non-linear;
switching capacity AC: 1500 VA
Minimum permitted loadno data
Lamp test, electronic ballastno data
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactsload only
Current consumption K-bustyp. 80 mA
Bit width in the process image2 outputs
Operating cycles mech. (min.)1 x 107
Operating cycles electr. (min.)1.3 x 105 (2 A/250 V AC)
Configurationno address or configuration setting
Special features400 V contact
Weightapprox. 85 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, DNV GL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2631Bus Terminal, 1-channel relay output, 400 V AC, 300 V DC, 2 A
KS2631Bus Terminal, 1-channel relay output, 400 V AC, 300 V DC, 2 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use