LösenAnheftenSchließen

ELMxxxx | EtherCAT-Messtechnikklemmen

ELMxxxx | Messtechnik

ELMxxxx | Messtechnik

2-Kanal 4-Kanal Andere
Economyserie | 1 kSps pro Kanal, multiplexed
±10 V/±20 mA
Norm-Signal
ELM3142-0000
24 Bit, 1 kSps, Push-in
ELM3144-0000
24 Bit, 1 kSps, Push-in
ELM3146-0000
24 Bit, 1 kSps, Push-in
ELM3148-0000
24 Bit, 1 kSps, Push-in
Temperaturmessung
Widerstandssensor RTD
ELM3244-0000
24 Bit, hochpräzise, 1 kSps, Push-in
ELM3246-0000
24 Bit, hochpräzise, 1 kSps, Push-in
Temperaturmessung
Thermoelement, mV
ELM3344-0000
24 Bit, 1 kSps, Push-in
ELM3348-0000
24 Bit, 1 kSps, Push-in
ELM3344-0003
24 Bit, 1 kSps, Push-in, Mini-TC universal
ELM3348-0003
24 Bit, 1 kSps, Push-in, Mini-TC universal
Messbrücke
DMS
ELM3542-0000
24 Bit, 1 kSps, Push-in
ELM3544-0000
24 Bit, 1 kSps, Push-in
Basisserie | 10…50 kSps pro Kanal, simultan
±30 V…±20 mV ELM3002-0000
24 Bit, 20 kSps, Push-in
ELM3004-0000
24 Bit, 10 kSps, Push-in
±1200 V…±60 V
±5 V…60 mV
ELM3002-0205
24 Bit, 50 kSps, galv. getrennt, 4 mm, 2 x ±1200…60 mV
ELM3002-0305 Neu
24 Bit, 50 kSps, galv. getrennt, 4 mm, 2 x ±5 V…60 mV
ELM3002-0405 Neu
24 Bit, 50 kSps, galv. getrennt, 4 mm, 1 x ±1200 V…60 mV, 1 x 5 V…60 mV
±20 mA ELM3102-0000
24 Bit, 20 kSps, NAMUR NE43, Push-in
ELM3104-0000
24 Bit, 10 kSps, NAMUR NE43, Push-in
±10 V/±20 mA Norm-Signal
±60 V…20mV
ELM3102-0100
24 Bit, 20 kSps, Push-in, galv. getrennt
Temperaturmessung
Thermoelement, mV
ELM3704-1001
24 Bit, 10 kSps, Push-in, TC-Abgleich
Messbrücke
DMS
ELM3502-0000
24 Bit, 20 kSps, Push-in
ELM3504-0000
24 Bit, 10 kSps, Push-in
EPP3504-0023
24 Bit, 10 kSps, Push-in
Vibrationsmessung
Condition Monitoring, IEPE
ELM3602-0000
24 Bit, 50 kSps, Push-in
ELM3604-0000
24 Bit, 20 kSps, Push-in
ELM3602-0002
24 Bit, 50 kSps, BNC
ELM3604-0002
24 Bit, 20 kSps, BNC
Multifunktion ELM3702-0000
24 Bit, 10 kSps, Push-in
ELM3704-0000
24 Bit, 10 kSps, Push-in
ELM3702-0101
24 Bit, 10 kSps, galvanisch getrennt, LEMO
ELM3704-0001
24 Bit, 10 kSps, LEMO
Multiplexer
ELM2742-0000
2 x Multiplexer, 1 x 4 Solid-State-Relais
ELM2744-0000
4 x Multiplexer, 1 x 4 Solid-State-Relais
ELM2642-0000
2 x Multiplexer, 1 x 4 Reed-Relais
ELM2644-0000
4 x Multiplexer, 1 x 4 Reed-Relais
System
ELM9012
Busendkappe für ELMxxxx, schwarz
ELM9410
Eingang 24 V DC, Ausgang 5 V DC/2 A
Buskoppler
EKM1101
ID-Switch und Diagnose