DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB7004 | EtherCAT P cable, shielded, PUR, capable of torsion, 1 x 4 x AWG22/7, black with red stripe, OD = 6.3 mm (±0.2 mm)

ZB7004 | EtherCAT P cable, shielded, PUR, capable of torsion, 1 x 4 x AWG22/7, black with red stripe, OD = 6.3 mm (±0.2 mm)

ZB7004 | EtherCAT P cable, shielded, PUR, capable of torsion, 1 x 4 x AWG22/7, black with red stripe, OD = 6.3 mm (±0.2 mm)

ZB7004 | EtherCAT P cable, shielded, PUR, capable of torsion, 1 x 4 x AWG22/7, black with red stripe, OD = 6.3 mm (±0.2 mm)

ZB7004 | EtherCAT P cable, shielded, PUR, capable of torsion, 1 x 4 x AWG22/7, black with red stripe, OD = 6.3 mm (±0.2 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Product status:

regular delivery

Product information

Technical dataZB7004
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usesuitable for torsion/robotic application
Material jacketPUR (polyurethane)
Outer cable diameter6.3 mm ± 0.2 mm (0.248" ± 0.0079")
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)
Ordering informationLength
ZB7004sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use