Product information
Technical data | ZB3102 |
---|---|
Installation size | D-sub |
Connector type | plug |
Contact type | male |
Number of positions (face) | 9-pin |
Max. cable outer diameter | 8.5 mm |
Body color | black |
Ordering information | |
---|---|
ZB3102 | 9-pin D-sub connector for PROFIBUS (12 Mbaud) (180° orientation) with switchable termination resistor |
© Beckhoff Automation 2025 - Terms of Use