Product information
Technical data | ZB9030 |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.14 mm² (AWG26) |
Use | fixed installation |
Material jacket | PVC (polyvinyl chloride) |
Outer cable diameter | 4.9 mm ± 0.2mm (0.193" ± 0.0079") |
Jacket color | green |
Ordering information | Length |
---|---|
ZB9030 | sold by the meter |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use