DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9013 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 2 x 2 x AWG22, fixed installation, Cat.5, yellow

ZB9013 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 2 x 2 x AWG22, fixed installation, Cat.5, yellow

ZB9013 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 2 x 2 x AWG22, fixed installation, Cat.5, yellow

ZB9013 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 2 x 2 x AWG22, fixed installation, Cat.5, yellow

ZB9013 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 2 x 2 x AWG22, fixed installation, Cat.5, yellow

RJ45 connector overview

RJ45 connector overview

Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, CAT5, yellow

Product status:

regular delivery

Product information

Technical dataZB9013
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved7.5 x outer cable diameter
Min. bending radius, fixed installation3 x outer cable diameter
Jacket coloryellow

For further technical details, please refer to the data sheet.

Ordering informationLength
ZB9013sold by the meter

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use