DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB7001 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24/7, black with red stripe, OD = 5.2 mm (±0.2 mm)

ZB7001 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24/7, black with red stripe, OD = 5.2 mm (±0.2 mm)

ZB7001 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24/7, black with red stripe, OD = 5.2 mm (±0.2 mm)

ZB7001 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24/7, black with red stripe, OD = 5.2 mm (±0.2 mm)

ZB7001 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24/7, black with red stripe, OD = 5.2 mm (±0.2 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P cable, shielded, PUR, drag-chain suitable, (1 x 4 x AWG24/7), black with red stripe, OD = 5.2 mm (±0.2 mm)

Product status:

regular delivery

Product information

Technical dataZB7001
Cross-section (Ethernet)1 x 4 x 0.22 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.2 mm ± 0.2 mm (0.2047" ± 0.0079")
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)
Ordering informationLength
ZB7001sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use