Product information
Technical data | ZB9020 |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.5 mm ± 0.2 mm (0.2559" ± 0.0079") |
Jacket color | green |
Ordering information | Length |
---|---|
ZB9020 | sold by the meter |
ZB9020-R000 | 500 m |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use