DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB5200 | DeviceNet cable, 2 x 2 x 0.32 mm² (AWG22), PVC, shielded, fixed installation

ZB5200 | DeviceNet cable, 2 x 2 x 0.32 mm² (AWG22), PVC, shielded, fixed installation

ZB5200 | DeviceNet cable, 2 x 2 x 0.32 mm² (AWG22), PVC, shielded, fixed installation

ZB5200 | DeviceNet cable, 2 x 2 x 0.32 mm² (AWG22), PVC, shielded, fixed installation

ZB5200 | DeviceNet cable, 2 x 2 x 0.32 mm² (AWG22), PVC, shielded, fixed installation

DeviceNet cable, 4-wire with shield, fixed laying 2 x 2 x AWG22

Product status:

regular delivery

Product information

Technical dataZB5200
Cross-section2 x 2 x 0.32 mm² (AWG22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.24 mm ± 0.2 mm (0.2850" ± 0.0079")
Jacket colorgray
Ordering informationLength
ZB5200sold by the meter

Loading content ...

© Beckhoff Automation 2024 - Terms of Use