DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB5100 | CANopen cable, 2 x 2 x 0.25 mm² (AWG24), PVC, shielded, fixed installation

ZB5100 | CANopen cable, 2 x 2 x 0.25 mm² (AWG24), PVC, shielded, fixed installation

ZB5100 | CANopen cable, 2 x 2 x 0.25 mm² (AWG24), PVC, shielded, fixed installation

ZB5100 | CANopen cable, 2 x 2 x 0.25 mm² (AWG24), PVC, shielded, fixed installation

ZB5100 | CANopen cable, 2 x 2 x 0.25 mm² (AWG24), PVC, shielded, fixed installation

CAN cable, 4-wire, fixed laying 2 x 2 x 0.25 mm²

Product status:

regular delivery

Product information

Technical dataZB5100
Cross-section2 x 2 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.90 ± 0.30 mm
Jacket colorgray
Ordering informationLength
ZB5100sold by the meter

© Beckhoff Automation 2025 - Terms of Use