DetachFixClose

Compact control hardware for TwinCAT 3 enhances scalability with 480 MHz processor and integrated multi-functional I/Os

Beckhoff Reveals CX7000 Embedded PC as New Entry-Level PC-Based Controller

SAVAGE, Minnesota, December 5, 2018 – The new CX7000 Embedded PC from Beckhoff opens up the convenience and efficiency of the TwinCAT 3 software environment to highly compact, DIN rail-mounted controllers. This further enhances the scalability of PC-based control technology from Beckhoff – ranging from mini-PLCs to many-core Industrial PCs. An advanced 480 MHz processor and built-in configurable I/Os mean this Embedded PC delivers an ideal price/performance ratio.

Equipped with an ARM Cortex™-M7 processor (32 bit, 480 MHz), the CX7000 Embedded PC makes considerably higher processing power available in the low-cost, compact controller segment. Furthermore, all the advantages of the TwinCAT 3 software generation can be utilized. The extremely compact design of the CX7000, with dimensions of just 49 x 100 x 72 mm, ensures optimum scalability of PC-based control for small controller applications that typically require minimum footprint.

With multi-functional I/O channels directly integrated, the CX7000 assures an excellent value:

  • Eight digital inputs, 24 V DC, 3 ms filter, type 3
  • Four digital outputs, 24 V DC, 0.5 A, 1-wire technology

These integrated multi-functional I/Os can be configured for other operating modes via TwinCAT 3, including the option to use fast counting or processing of analog values:

  • Counter mode: 1 x 150 kHz digital counter input, 1 x digital input as up/down counter 20 kHz, 2 x digital counter outputs
  • Incremental encoder mode: 2 x digital inputs for 100 kHz encoder signal, 2 x digital encoder outputs
  • Analog signal mode: 2 x digital inputs configured as analog inputs 0…10 V, 12 bit
  • PWM signal mode: 2 x digital outputs configured for PWM signal

If additional electrical signal types need to be processed, the CX7000 can be expanded very easily on demand by adding EtherCAT Terminals or Bus Terminals to the integrated I/Os. Additional I/O terminals can attach directly to the CX7000.

The Embedded PC is equipped with 512 MB MicroSD flash memory (with the option to upgrade to 1, 2, 4 or 8 GB) and is suitable for operating temperatures between -25 and +60 °C. An Ethernet interface (10/100 Mbit/s, RJ45) serves as the programming interface. This means that the space-saving CX7000 is ideal for use as a cost-effective, stand-alone compact controller. In the CX7080 version, peripheral devices such as displays, scanners or weighing systems can be connected via an additional serial interface (RS232/RS485).

Mr. Shane Novacek

Mr. Shane Novacek
Beckhoff Automation LLC
13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoffnews@beckhoff.com
www.beckhoff.com/en-us/