DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB7308-xxxx | EtherCAT-/Ethernet cable, no total screen, PUR, drag-chain suitable, 3G4 mm² + 2 x 1.5 mm² (1 x 4 x AWG26), black with yellow stripe, OD = 10.9 mm (±0.4 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT-/Ethernet cable, no total screen, PUR, drag-chain suitable, 3G4 mm² + 2 x 1.5 mm² (1 x 4 x AWG22), black with yellow stripe, OD = 10.9 mm (±0.4 mm)

 

Product status:

regular delivery

Product information

Technical dataZB7308-xxxx
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Cross-section (power)3 x 4.0 mm² (approx. AWG12)
Cross-section (signal)2 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter10.9 mm ± 0.4 mm (0.429" ± 0.0157")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
Ordering informationLength
ZB7308-xxxxsold by the meter

© Beckhoff Automation 2024 - Terms of Use