DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB7309-xxxx | EtherCAT-/Ethernet cable, no total screen, PVC, fixed installation, 5G4 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 13.8 mm (±0.2 mm)

ZB7309-xxxx | EtherCAT-/Ethernet cable, no total screen, PVC, fixed installation, 5G4 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 13.8 mm (±0.2 mm)

ZB7309-xxxx | EtherCAT-/Ethernet cable, no total screen, PVC, fixed installation, 5G4 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 13.8 mm (±0.2 mm)

ZB7309-xxxx | EtherCAT-/Ethernet cable, no total screen, PVC, fixed installation, 5G4 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 13.8 mm (±0.2 mm)

ZB7309-xxxx | EtherCAT-/Ethernet cable, no total screen, PVC, fixed installation, 5G4 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 13.8 mm (±0.2 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT/Ethernet cable, no overall shield, PVC, fixed installation, 5 G 4 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 13.8 mm (±0.2 mm)

 

Product status:

regular delivery

Product information

Technical dataZB7309-xxxx
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG 22)
Cross-section (power)5 x 4.0 mm² (approx. AWG12)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter13.8 mm ± 0.2 mm (0.543" ± 0.0079")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
Ordering informationLength
ZB7309-00505.00 m
ZB7309-010010.00 m
ZB7309-025025.00 m
ZB7309-050050.00 m
ZB7309-R001100 m
ZB7309-R002250 m
ZB7309-R003500 m
ZB7309-R0041000 m

Loading content ...

© Beckhoff Automation 2024 - Terms of Use