DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB7211-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 3 G 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 11.1 mm (±0.2 mm)

ZB7211-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 3 G 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 11.1 mm (±0.2 mm)

ZB7211-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 3 G 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 11.1 mm (±0.2 mm)

ZB7211-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 3 G 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 11.1 mm (±0.2 mm)

ZB7211-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 3 G 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 11.1 mm (±0.2 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 3 G 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 11.1 mm (±0.2 mm)

Product status:

regular delivery

Product information

Technical dataZB7211-xxxx
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)3 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter11.1 mm ± 0.2 mm (0.4370" ± 0.0079")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
Ordering informationLength
ZB7211-00505.00 m
ZB7211-010010.00 m
ZB7211-025025.00 m
ZB7211-050050.00 m
ZB7211-1000100 m
ZB7211-R001250 m
ZB7211-R002500 m
ZB7211-R0031000 m

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use