DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB7301-xxxx | EtherCAT cable, no total screen, PUR, drag chain suitable, 4G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 14,1 (±0.2 mm)

ZB7301-xxxx | EtherCAT cable, no total screen, PUR, drag chain suitable, 4G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 14,1 (±0.2 mm)

ZB7301-xxxx | EtherCAT cable, no total screen, PUR, drag chain suitable, 4G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 14,1 (±0.2 mm)

ZB7301-xxxx | EtherCAT cable, no total screen, PUR, drag chain suitable, 4G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 14,1 (±0.2 mm)

ZB7301-xxxx | EtherCAT cable, no total screen, PUR, drag chain suitable, 4G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 14,1 (±0.2 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT cable, no complete shield, PUR, drag-chain suitable, 4 G 4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 14.1 mm (±0.2 mm)

Product status:

regular delivery

Product information

Technical dataZB7301-xxxx
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG 22)
Cross-section (power)4 x 4.0 mm² (approx. AWG12)
Cross-section (signal)2 x 2.5 mm² (approx. AWG 14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter15.6 mm ± 0.4 mm (0.6142" ± 0.0157")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
Ordering informationLength
ZB7301-00505.00 m
ZB7301-010010.00 m
ZB7301-025025.00 m
ZB7301-050050.00 m
ZB7301-R001100 m
ZB7301-R002250 m
ZB7301-R003500 m
ZB7301-R0041000 m

© Beckhoff Automation 2024 - Terms of Use