DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB7303-xxxx | EtherCAT cable, overall shield, PUR, drag-chain suitable, 3G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 16.5 (±0.4 mm)

ZB7303-xxxx | EtherCAT cable, overall shield, PUR, drag-chain suitable, 3G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 16.5 (±0.4 mm)

ZB7303-xxxx | EtherCAT cable, overall shield, PUR, drag-chain suitable, 3G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 16.5 (±0.4 mm)

ZB7303-xxxx | EtherCAT cable, overall shield, PUR, drag-chain suitable, 3G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 16.5 (±0.4 mm)

ZB7303-xxxx | EtherCAT cable, overall shield, PUR, drag-chain suitable, 3G4 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 16.5 (±0.4 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P cable, total screen, PUR, drag-chain suitable, 4x4mm²+2x2.5mm²+1x4xAWG22), black with yellow stripe, OD = 15,0 (±0.2mm)

Product status:

regular delivery

Product information

Technical dataZB7303-xxxx
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)4 x 4.0 mm² (approx. AWG12)
Cross-section (signal)2 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter16.4 mm ± 0.4 mm (0.6456" ± 0.0157")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
Ordering informationLength
ZB7303-00505.00 m
ZB7303-010010.00 m
ZB7303-025025.00 m
ZB7303-050050.00 m
ZB7303-R001100 m
ZB7303-R002250 m
ZB7303-R003500 m
ZB7303-R0041000 m

© Beckhoff Automation 2025 - Terms of Use