DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB7307-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, (3G2.5 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22)), black with red stripe, OD = 12.5 (±0.4 mm)

ZB7307-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, (3G2.5 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22)), black with red stripe, OD = 12.5 (±0.4 mm)

ZB7307-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, (3G2.5 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22)), black with red stripe, OD = 12.5 (±0.4 mm)

ZB7307-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, (3G2.5 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22)), black with red stripe, OD = 12.5 (±0.4 mm)

ZB7307-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, (3G2.5 mm² + 2 x 2.5 mm² + (1 x 4 x AWG22)), black with red stripe, OD = 12.5 (±0.4 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Product status:

regular delivery

Product information

Technical dataZB7307-xxxx
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)3 x 2.5 mm² (approx. AWG14) + 2 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter12.5 mm ± 0.3 mm (0.492" ± 0.0118")
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)
Ordering informationLength
ZB7307-00505.00 m
ZB7307-010010.00 m
ZB7307-025025.00 m
ZB7307-050050.00 m
ZB7307-1000100 m

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use