DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB7215-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, 4 x 1.5 mm² + (1 x 4 x AWG22), black with red stripe, OD = 10.8 mm (±0.2 mm)

ZB7215-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, 4 x 1.5 mm² + (1 x 4 x AWG22), black with red stripe, OD = 10.8 mm (±0.2 mm)

ZB7215-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, 4 x 1.5 mm² + (1 x 4 x AWG22), black with red stripe, OD = 10.8 mm (±0.2 mm)

ZB7215-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, 4 x 1.5 mm² + (1 x 4 x AWG22), black with red stripe, OD = 10.8 mm (±0.2 mm)

ZB7215-xxxx | EtherCAT P cable, no overall shield, PUR, drag-chain suitable, 4 x 1.5 mm² + (1 x 4 x AWG22), black with red stripe, OD = 10.8 mm (±0.2 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P cable, no overall shield, PUR, drag-chain suitable, 4 x 1.5 mm² + (1 x 4 x AWG22), black with red stripe, OD = 10.8 mm (±0.2 mm)

Product status:

regular delivery

Product information

Technical dataZB7215-xxxx
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG 22)
Cross-section (power)4 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter10.8 mm ± 0.2 mm ("0.4252 ± 0.0079")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
Ordering informationLength
ZB7215-00505.00 m
ZB7215-025025.00 m
ZB7215-010010.00 m
ZB7215-050050.00 m
ZB7215-1000100 m
ZB7215-R001250 m
ZB7215-R002500 m
ZB7215-R0031000 m

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use