Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL2202 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, push-pull, tristate

Image similar, may contain optional accessories
EL2202 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, push-pull, tristate

EL2202 2-channel digital output terminal, 4-wire, 24 V DC, TON/TOFF 1 μs, push-pull outputs, tri-state

Signal 1
High impedance
state
Signal 2
High impedance
state
Power contact
+24 V DC
Power contact 0 V
Power contact PE
Output 1
+24 V DC
0 V
PE
EL2202 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, push-pull, tristate

EL2202 2-channel digital output terminal, 4-wire, 24 V DC, TON/TOFF 1 μs, push-pull outputs, tri-state

Distributed Clocks: the integrated time management system in EtherCAT

Distributed Clocks: the integrated time management system in EtherCAT

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

The EL2202/EL2202-0100 digital output terminal connects the binary control signals from the automation device on to the actuators at the process level with electrical isolation. This terminal benefits from very small output delay and is therefore suitable for signals requiring particularly fast output. The EtherCAT Terminal has a push-pull output that can be actively switched to 24 V, 0 V or high-impedance. The EL2202-0100 contains two channels. LEDs indicate the signal state of each channel.

Unlike the EL2202, the EL2202-0100 already has distributed clocks (DC) support enabled, i.e. the output data can be monitored synchronously with other data from terminals with distributed clock support. The system-wide DC accuracy is << 1 μs. The activation or deactivation of the distributed clocks support can also be done by the user on the EL2202 (see documentation), on the EL2202-0100 it is included ex works.

 

Special features:

  • push-pull output with tristate
  • suitable for particularly fast signal output
  • high-impedance output switching option
  • max. output current 0.5 A per channel
  • synchronized operation via distributed clocks XFC technology

Product status:

regular delivery

Product information

Technical dataEL2202
Connection technology4-wire
Number of outputs2
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof in push operation) per channel
Output stagepush-pull, high-ohmic
Short-circuit currenttyp. 4 A/150 µs
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Switching timestyp. TON: < 1 µs, typ. TOFF: < 1 µs
Current consumption E-bustyp. 130 mA
Current consumption power contactstyp. 30 mA + load
Bit width in the process image2 x 2 bit output
Configurationno address or configuration setting
Electrical isolation500 V (E-bus/field potential)
Special featurescan be converted to DC version EL2202-0100, outputs connectable in high-resistance mode
Weightapprox. 60 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2202EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, push-pull, tristate
ES2202EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, push-pull, tristate, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use