Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL2602 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

Image similar, may contain optional accessories
EL2602 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

EL2602 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

Signal 1
Signal 2
Power contact
120 V/230 V
Power contact N
Power contact PE
Output 1
Output 2
N
PE
EL2602 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

EL2602 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A

The EL2602 output terminal has two relays each of which has a single contact. The relay contact is connected to the power contacts, which are suitable for use at up to 230 V AC, and can be generally used for switching devices requiring mains power. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

 

Special features:

  • Relay output
  • 2 x make contact
  • Suitable for ohmic, inductive and lamp load

Product status:

regular delivery

Product information

Technical dataEL2602
Connection technologyrelay output
Number of outputs2 x make contacts for power contact
Nominal voltage230 V AC/30 V DC
Load typeohmic, inductive, lamp load
Distributed clocks
Ohmic switching current5 A AC/DC per channel
Minimum permitted load10 mA at 5 V DC
Inductive switching current2 A AC/DC per channel
Lamp test, electronic ballast4 x 58 W
Current consumption E-bustyp. 170 mA
Current consumption power contactsload-dependent
Bit width in the process image2 outputs
Operating cycles mech. (min.)2 x 107
Operating cycles electr. (min.)1 x 105 (5 A/30 V DC)
Configurationno address or configuration setting
Electrical isolation500 V (E-bus/field potential)
Special features1-wire connection possible
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2602EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A
ES2602EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use