Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL2521 | EtherCAT Terminal, 1-channel pulse train output, incr. enc. simulation, RS422, 50 mA

Image similar, may contain optional accessories
EL2521 | EtherCAT Terminal, 1-channel pulse train output, incr. enc. simulation, RS422, 50 mA

EL2521 | EtherCAT Terminal, 1-channel pulse train output, incr. enc. simulation, RS422, 50 mA

Output A
Output B
Run
Input T
Input Z
Power contact
Power contact
+A
+B
+T
Ground T, Z
-A
-B
+Z
Shield
EL2521 | EtherCAT Terminal, 1-channel pulse train output, incr. enc. simulation, RS422, 50 mA

EL2521 | EtherCAT Terminal, 1-channel pulse train output, incr. enc. simulation, RS422, 50 mA

Exact current control and synchronization of LED lamps

Exact current control and synchronization of LED lamps

Distributed Clocks: the integrated time management system in EtherCAT

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

The EL2521-xxxx output terminals change the frequency of a binary signal and output it (electrically isolated from the E-bus). The frequency is preset by a 16 bit value from the automation device. The signal state of the EtherCAT Terminal is indicated by light emitting diodes. The LEDs are clocked with the outputs and each displays an active output.

 

Special features:

  • Pulse train (frequency output)
  • Different operating modes
    • Frequency modulation
    • Pulse direction setting
    • Incremental encoder simulation (2x AB)
  • Integrated path control
  • Synchronized operation through distributed clocks XFC technology possible
  • Different output specifications possible
    • RS422 version, 5 V DC level

Product status:

regular delivery

Product information

Technical dataEL2521
Connection technologypulse train (frequency output)
Number of outputs1 channel (2 differential outputs A, B)
Number of inputs2 (+T, +Z)
Load typemin. 120 Ω
Distributed clocksyes
Output specificationRS422, differential
Max. output current0.5 A
Base frequency0…500 kHz, 50 kHz default
Resolutionmax. 15 bit
Current consumption E-bustyp. 280 mA (load-dependent)
Power supplyvia the E-bus
Current consumption power contacts
Electrical isolation500 V (E-bus/field potential)
Special featurespulse output with variable frequency: frequency modulation, pulse direction specification, AB incremental encoder simulation with connection to TwinCAT NC, ramp function, travel distance control
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2521EtherCAT Terminal, 1-channel pulse train output, incr. enc. simulation, RS422, 50 mA
ES2521EtherCAT Terminal, 1-channel pulse train output, incr. enc. simulation, RS422, 50 mA, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use