DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL2595 | EtherCAT Terminal, 1-channel LED output, 2…48 V DC, 0.7 A

EL2595 | EtherCAT Terminal, 1-channel LED output, 2…48 V DC, 0.7 A

EL2595 | EtherCAT Terminal, 1-channel LED output, 2…48 V DC, 0.7 A

Run LED
Output LED
Master LED
Slave LED



Trigger LED
Power In LED
Power Out LED
Warning LED
Error LED
Power contact
+24 V
Power contact 0 V
Trigger +
Output +
+24 V
Output -
0 V
0 V
0 V
Sync In
Trigger
GND
Output +
+24 V
Output -
0 V
0 V
0 V
Sync Out
Top view 
Contact assembly 
EL2595 | EtherCAT Terminal, 1-channel LED output, 2…48 V DC, 0.7 A

EL2595 | EtherCAT Terminal, 1-channel LED output, 2…48 V DC, 0.7 A

Exact current control and synchronization of LED lamps

Precise lighting: Control of LEDs with current-controlled EtherCAT Terminals

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

Exact current control and synchronization of LED lamps

Precise lighting: Control of LEDs with current-controlled EtherCAT Terminals

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

The EL2595 EtherCAT Terminal contains a constant current source for LEDs and is designed to control one or more LEDs connected in series. The user specifies the required set current, the integrated power supply unit then provides the required forward voltage, depending on the connected LEDs. For this purpose, the EL2595 has a step-up/step-down power supply unit, which generates the output voltage from the 24 V DC input voltage. The output voltage is also adjusted during operation in order to maintain the set current. The current can be switched quickly for short-term lighting, hence even extremely short flashes of light are possible. The pulse duration is adjustable from 1 µs to infinity, the flash time itself can be set through a timestamp via distributed clocks; an external trigger input is also available. Extensive real-time diagnostics, e.g. for input current/voltage and output current/voltage allow detailed monitoring of the LED light intensity. If a specifiable load corridor is exited, e.g., due to load errors, the EL2595 switches off to protect the load (resettable).

 

Special features:

  • Suitable for simple lighting tasks and continuous LED operation
  • Max. output current 300…700 mA
  • Optional automatic operation in case of communication interruption
  • Support of XFC technology timestamp
  • Synchronized operation through distributed clocks XFC technology possible

 

Recommended use:

  • the EL2564 is the right choice for lighting tasks with RGBW LEDs in voltage mode
  • the EL2595 LED terminal of the 1st generationcan be used for current-regulated control of LEDs
  • the EL2596 and EL2596-0010 are the significantly more powerful successors of the EL2595 and are therefore suitable for applications requiring high-precision current- and voltage-controlled control of LEDs

Product status:

regular delivery

Product information

Technical dataEL2595
Connection technology2-wire
Number of outputs1
Input voltage24 V DC (-15%/+20%)
Load typeLED (ohmic)
Distributed clocksyes
Distributed clock precision<< 1 µs
Output voltage2…48 V DC (Up/down control from input voltage, observe dead band in control mode)
Output current300…700 mA
Switching timestyp. TON: < 1 µs, typ. TOFF: < 1 µs, pulses from 200 µs
Trigger output (to camera)
Trigger input (from camera)1 (electrically isolated, typ. 8 mA, 5…24 V DC)
Current consumption E-bustyp. 130 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 20 mA + load
Special featuresoptional automatic operation in case of communication interruption, continuous LED operation possible
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use