DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL2596-0010 | EtherCAT Terminal, 1-channel LED output, 0…48 V DC, 3 A

EL2596-0010 | EtherCAT Terminal, 1-channel LED output, 0…48 V DC, 3 A

EL2596-0010 | EtherCAT Terminal, 1-channel LED output, 0…48 V DC, 3 A

Run LED
Output LED
Trigger Out LED
Trigger In LED
Power OK LED
Power Out LED
Warning LED
Error LED
+48 V LED
Power contact
+24 V
Power contact 0 V
LED-
TrigOut
TrigOut+
TrigOut-
TrigIn+
0 V
0 V
0 V
LED+
TrigExtDiv
TrigExtDiv
TrigExtDiv
TrigIn-
+48 V
+48 V
+48 V
Top view 
Contact assembly 
EL2596-0010 | EtherCAT Terminal, 1-channel LED output, 0…48 V DC, 3 A

EL2596-0010 | EtherCAT Terminal, 1-channel LED output, 0…48 V DC, 3 A

Exact current control and synchronization of LED lamps

Precise lighting: Control of LEDs with current-controlled EtherCAT Terminals

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

Distributed Clocks: the integrated time management system in EtherCAT

Exact current control and synchronization of LED lamps

Precise lighting: Control of LEDs with current-controlled EtherCAT Terminals

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

Distributed Clocks: the integrated time management system in EtherCAT

The EL2596-0010 LED strobe control terminal contains a flexible power supply unit that supplies the LED with the required current and voltage. Applications from continuous light to short light pulses in the kHz range are thus possible. Each individual flash can be triggered in a controlled manner by the control system via the distributed clocks/timestamp function. The EL2596-0010 has a trigger output for triggering cameras and high-quality, fast current and voltage control, so that line scan cameras, for example, also benefit from constant illumination. Extensive real-time diagnostics, e.g. for input current/voltage and output current/voltage allow detailed monitoring of the LED light intensity. Thus, overdrive applications with short high-current pulses through the LED are possible. If a specifiable load corridor is exited, e.g., due to load errors, the EL2596-0010 switches off to protect the LED (resettable).

 

Special features:

  • Suitable for lighting-related vision applications up to 48 V DC
  • Max. output current 0…3 A in pulse mode / 0…1.2 A in continuous mode
  • Different operating modes possible
    • Continuous mode (current and voltage output, PWM)
    • Pulse operation
    • RGB/common anode mode
  • Support of XFC technology timestamp
  • Synchronized operation through distributed clocks XFC technology possible

 

Recommended use:

  • the EL2564 is the right choice for lighting tasks with RGBW LEDs in voltage mode
  • the EL2595 LED terminal of the 1st generationcan be used for current-regulated control of LEDs
  • the EL2596 and EL2596-0010 are the significantly more powerful successors of the EL2595 and are therefore suitable for applications requiring high-precision current- and voltage-controlled control of LEDs

Product status:

regular delivery

Product information

Technical dataEL2596-0010
Connection technology2-wire
Number of outputs1
Input voltage48 V DC (-15%/+20%)
Load typeLED (ohmic)
Distributed clocksyes
Distributed clock precision<< 1 µs
Output voltage0…(UIN - 2 V)
Max. output current0…3 A in pulsed mode (depending on output voltage and duty cycle)
0…1.2 A in continuous mode
Switching timestyp. TON: < 1 µs, typ. TOFF: < 1 µs, pulses from 25 µs…10 s
Trigger output (to camera)1 (electrically isolated, max. 10 mA push-pull, 10…24 V DC, voltage adjustable via externally connectable voltage distributor)
Trigger input (from camera)1 (electrically isolated, typ. 3 mA, 4…24 V DC, switchable sensitivity)
Current consumption E-bustyp. 265 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contacts
Special featuresconstant voltage, constant current and PWM as available operating modes; extensive real-time diagnostics; connection option voltage divider TriggerOut; continuous LED operation; RGB/common anode operation
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use