Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL2838 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 2 A, with channel diagnostics

Image similar, may contain optional accessories
EL2838 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 2 A, with channel diagnostics

EL2838 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 2 A, with channel diagnostics

Signal
1…8
Diag. 9…16
Power contact
+24 V DC
Power contact 0 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
0 V
0 V
0 V
0 V
0 V
0 V
0 V
0 V
EL2838 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 2 A, with channel diagnostics

EL2838 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 2 A, with channel diagnostics

The EL2838 digital output terminal connects the binary control signals of the automation device to the actuators at process level with electrical isolation. The EtherCAT Terminal contains eight channels, which indicate their signal status by means of LEDs. The integrated diagnostics can be evaluated in the controller and are indicated by the LEDs. A diagnostic bit is set for the affected channel if there is an overload. The diagnostics serve to simplify the maintenance of the application. The power contacts are looped through. The outputs of the EL2838 are supplied via the 24 V power contact. The outputs are electrically isolated from the fieldbus side.

 

Special features:

  • connection of different load types possible (resistive, inductive, lamp load).
  • max. output current of 2 A per channel (∑ 10 A)
  • short-circuit proof outputs and reverse polarity protection
  • integrated diagnostic option overload
  • tool-free connection due to direct plug-in technology for solid conductors

Product status:

regular delivery

Product information

Technical dataEL2838
Connection technology2-wire
Number of outputs8
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, capacitive
Distributed clocks
Max. output currentmax. 2 A (short-circuit proof) per channel (∑ 10 A)
Output stagepush (high-side switch)
Short-circuit currenttyp. < 12 A
Reverse voltage protectionyes
Breaking energy< 1.3 J/channel
Switching timestyp. TON: 50 µs, typ. TOFF: 140 µs
Current consumption E-bustyp. 85 mA
Current consumption power contactstyp. 15 mA + load
Bit width in the process image8 bit output, 8 bit diagnostics
Configurationno address or configuration setting
Electrical isolation500 V (E-bus/field potential)
Special featuresdiagnostics via process data and LED: Overload (channel-by-channel)
Weightapprox. 50 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use