
EtherCAT P cable, ECP, PUR, drag-chain suitable, B23, plug, straight, female+ female, pins 5+4, P-coded – open end
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B23 |
Connector type | plug |
Contact type | female+ female |
Number of positions (face) | pins 4+PE+4 |
Coding | EtherCAT P-coded |
Mating cycles | ≥ 100 |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Installation size | open end |
Technical data | Cable by meter |
---|---|
Operating voltage | ≤ 1000 V AC |
Cross-section (power) | 5 x 4.0 mm² (approx. AWG12) |
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 15.0 mm ± 0.2 mm (0.5906" ± 0.0118") |
Min. bending radius, moved | 7 x outer cable diameter |
Min. bending radius, fixed installation | 4 x outer cable diameter |
Max. number of cycles | 3 million |
Jacket color | black (similar to RAL 9005) with red stripe (similar to RAL 3020) |
For further technical details, please refer to the data sheet.

A1 | 93.60 mm |
A2 | 28.50 mm |
Ordering information | Length |
---|---|
ZK7A14-3100-0xxx | – |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use