DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7314-3031-Cxxx | B23, ENP cable, PVC, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7314-3031-Cxxx | B23, ENP cable, PVC, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7314-3031-Cxxx | B23, ENP cable, PVC, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7314-3031-Cxxx | B23, ENP cable, PVC, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7314-3031-Cxxx | B23, ENP cable, PVC, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT/Ethernet cable, ENP, PVC, fixed installation, B23, plug, straight, female+male, pins 5+4, EtherCAT‑coded – B23, plug, straight, male+female, pins 5+4, EtherCAT-coded

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+female
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeB23
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG 22)
Cross-section (power)5 x 4.0 mm² (approx. AWG12)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter13.8 mm ± 0.2 mm (0.543" ± 0.0079")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
A193.60 mm
A228.50 mm
B193.60 mm
B228.50 mm
Ordering informationLength
ZK7314-3031-C0030.30 m
ZK7314-3031-C0040.40 m
ZK7314-3031-C0050.50 m
ZK7314-3031-C0101.00 m
ZK7314-3031-C0151.50 m
ZK7314-3031-C0202.00 m
ZK7314-3031-C0303.00 m
ZK7314-3031-C0505.00 m
ZK7314-3031-C10010.00 m
ZK7314-3031-C20020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use