DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7A74-3184-8002 | Splitter cable, B23, ECP-cable, special pin assignment, two hole sealing, PUR, 4 x 0.34 mm² + 4 x 0.34 mm², fixed installation, key 3

ZK7A74-3184-8002 | Splitter cable, B23, ECP-cable, special pin assignment, two hole sealing, PUR, 4 x 0.34 mm² + 4 x 0.34 mm², fixed installation, key 3

ZK7A74-3184-8002 | Splitter cable, B23, ECP-cable, special pin assignment, two hole sealing, PUR, 4 x 0.34 mm² + 4 x 0.34 mm², fixed installation, key 3

ZK7A74-3184-8002 | Splitter cable, B23, ECP-cable, special pin assignment, two hole sealing, PUR, 4 x 0.34 mm² + 4 x 0.34 mm², fixed installation, key 3

ZK7A74-3184-8002 | Splitter cable, B23, ECP-cable, special pin assignment, two hole sealing, PUR, 4 x 0.34 mm² + 4 x 0.34 mm², fixed installation, key 3

Splitter cable, 4 x 0.34 mm², PUR, drag chain suitable, two cable (2 hole sealing) , mechanical key 3, B23, plug, straight, female+female, pins 4+PE+4, EtherCAT P-coded – M8, plug, straight, male, 3-pin, A coded, 0.20 m + open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeB23
Connector typeplug
Contact typefemale+ female
Number of positions (face)pins 4+PE+4
CodingP-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Max. cable outer diameter13.0...15.0 mm, 15.0...16.0 mm
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead C
Installation sizeopen end
Number of positions (face)4-wire
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack

For further technical details, please refer to the data sheet.

A1approx. 80.0 mm
A229.0 mm
B139.60 mm
B2Ø 10.1 mm
Ordering informationLength
ZK7A74-3184-80025.00 m

© Beckhoff Automation 2024 - Terms of Use