EtherCAT P cable, ECP, PUR, drag-chain suitable, B17, flange, straight, long, male+male, pins 3+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B17 |
Connector type | square flange |
Contact type | male+male |
Number of positions (face) | pins 2+PE+4 |
Coding | P-coded |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | P-coded |
Body color | black |
Technical data | Head C |
---|---|
Installation size | open end |
Number of positions (face) | 3-wire |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Cross-section (power) | 3 x 1.5 mm² (approx. AWG16) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.5 mm ± 0.2 mm (0.2559" ± 0.0079") |
Jacket color | black (similar to RAL 9005) with red stripe (similar to RAL 3020) |
A1 | 38.00 mm |
A2 | 25.00 mm |
A3 | 25.00 mm |
A4 | 33.00 mm |
B1 | 41.00 mm |
Ordering information | Length |
---|---|
ZK7906-BL00-0xxx | – |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use